IESNA:LM-63-2002
[TEST]P953956
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-835-U-SLR
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37011
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5089.3 5473.1 5885.1 6299.2 6616.5 6810.8 6929 6995.4 7068.6 7153.6
7262.9 7411.4 7611.5 7847.8 8134.9 8618.3 9348.7 10317.3 11513.5 13009.4
14970.2 17220.9 19617.2 21796.6 23113.9 22445 21106.3 19312.5 17157.5 14589.4
11340.7 8102.7 5303.2 3082.7 1356.3 419.9 0
5089.3 5431.1 5792.4 6146.1 6423 6598.2 6707.3 6770.6 6835.1 6914.9
7029 7188.3 7395.9 7634.4 7930.6 8357.8 8969 9769.3 10774.3 11969.1
13401.8 14906.7 16240.9 17186.6 17422.9 16427.8 15020 13344.6 11516.4 9534.6
7262.7 5083.3 3275.1 1895.5 852.6 279.3 0
5089.3 5389.1 5699.6 5993.1 6229.5 6385.7 6485.7 6545.8 6601.3 6676.1
6795.2 6965.1 7180.5 7421.1 7726.2 8097.2 8589.4 9221.3 10035.1 10928.6
11833.2 12592.5 12864.9 12576.5 11731.6 10410.7 8933.7 7376.6 5875.4 4480
3184.8 2063.9 1246.9 708.5 349.2 138.7 0
5089.3 5344.4 5607.1 5851.8 6042.6 6174 6256 6295.3 6325.9 6367.3
6442.3 6559.5 6711.2 6869.6 7050.1 7252.2 7508.8 7844.5 8286.3 8756.9
9193.6 9477.2 9414.7 8974.9 8156.4 7049.7 5920.5 4814.4 3790.6 2898
2103.3 1425.2 918.3 564.8 301.9 125.2 0
5089.3 5299.9 5514.7 5710.4 5855.9 5962.3 6026.3 6044.7 6050.6 6058.4
6089.2 6153.7 6241.9 6318.1 6374 6407.2 6428.1 6467.7 6537.4 6585.3
6554 6361.7 5964.2 5373.5 4581.2 3688.7 2907.5 2252.1 1705.9 1315.9
1021.8 786.6 589.8 421.4 254.9 111.7 0
5089.3 5254.9 5421.5 5572.7 5688.7 5765 5799.2 5781.1 5731.1 5669.7
5609.2 5568.8 5549.8 5526.4 5482.3 5406.7 5302.6 5195.2 5095.4 5013
4923.1 4771.4 4519.9 4165.2 3704.7 3153.6 2657.7 2181.2 1726.2 1377
1077.2 824.3 605.4 424.2 253.5 110.3 0
5089.3 5210 5328.6 5435 5521.3 5567.8 5572.1 5517.4 5411.6 5281.1
5129.4 4983.9 4857.3 4734.3 4590.9 4406.2 4177.3 3923 3653.5 3440.7
3292.2 3181.3 3075.5 2956.7 2828.2 2618.5 2408 2110.1 1746.3 1438.3
1132.7 862.2 621 427.3 251.9 109 0
5089.3 5167.1 5241.7 5313.7 5378 5405.5 5384.2 5291.5 5131.5 4943.8
4734.3 4542.7 4382.6 4244.5 4108.8 3949 3758.4 3548.1 3324.7 3147.9
3030.6 2953.2 2897.2 2830.8 2729.2 2552.7 2376.9 2127.5 1826.8 1552.4
1260.4 986.2 726.1 504.6 308.6 132 0
5089.3 5124.1 5154.8 5192.4 5234.2 5243.2 5196.4 5065.5 4851.5 4606.6
4339.4 4101.5 3907.8 3754.5 3626.6 3491.8 3339.5 3173.1 2995.8 2855.2
2768.9 2725.3 2718.9 2704.8 2630.2 2487.1 2345.9 2144.7 1907 1666.2
1388.1 1110.2 831 582 365.2 155.3 0
5089.3 5082.5 5072.7 5080.5 5096.2 5098.1 5035.6 4876.5 4631.4 4356
4082.6 3867.8 3711.5 3596.3 3494.8 3376.6 3235 3076.8 2898.1 2729.2
2603.3 2534.9 2541.7 2548.6 2527.1 2474.4 2347.4 2140.4 1907 1685.4
1476.4 1255.7 1004.8 730.4 475.5 201.2 0
5089.3 5036.2 4991.7 4975.7 4983.5 4993.2 4951.6 4824.7 4617.7 4382.8
4154.9 3955.7 3780.5 3627 3482.1 3330.1 3163.7 2987 2811.2 2654.4
2516.3 2413.4 2358.7 2325.9 2295.1 2259.1 2183.4 2048.2 1876.8 1685.8
1469 1251.8 1004.2 738.6 486.3 214.8 0
5089.3 4998.7 4921 4881.5 4884.3 4912 4912.8 4839 4684.1 4481
4268.1 4065 3867.2 3678.3 3496.1 3314.5 3128.4 2940.1 2765.5 2616.1
2482.4 2379.8 2305.6 2248.6 2194.9 2133.8 2050.2 1937.3 1797.9 1631.7
1427.4 1218.4 976.3 724.9 471.6 209 0
5089.3 4961.4 4850.1 4787.6 4785.1 4831.2 4874.1 4853 4750.5 4579.2
4381.4 4174.4 3954.3 3729.7 3510.4 3298.9 3093 2893.3 2720 2577.9
2448.6 2346.4 2252.7 2171.3 2094.5 2008.6 1916.8 1826.4 1719 1577.6
1385.6 1185 948.1 711.3 457 203.1 0
5089.3 4927.6 4790.7 4709.5 4706.9 4779.2 4881.1 4938.2 4898.3 4748
4533.1 4299.2 4057.8 3812.3 3573.5 3344.2 3125.7 2919.8 2742.3 2599
2481.4 2395.9 2322.8 2246.6 2160.7 2050.6 1933 1821.3 1701.4 1551.8
1361 1160 927.3 696.4 440.4 200 0
5089.3 4894 4731.6 4631.4 4628.8 4727.6 4888.2 5023.3 5046.4 4917.1
4685.1 4423.8 4161.3 3895.1 3636.4 3389.3 3158.3 2946.6 2765 2619.9
2514.4 2445.1 2392.7 2322 2226.7 2092.6 1949 1816.2 1683.8 1526.2
1336.2 1135 906.2 681.6 423.8 196.9 0
5089.3 4864.5 4679.2 4565.6 4557.9 4671.8 4873.7 5068.6 5141.1 5040.3
4806.4 4521 4242 3972.5 3712.9 3465.7 3232.1 3016.5 2831.4 2684.9
2575.7 2501.3 2453.3 2393.1 2308.4 2187.7 2051 1910.4 1766.6 1591.4
1384.6 1174.5 939 678.8 409.7 196.3 0
5089.3 4835.1 4626.9 4499.5 4486.9 4616.3 4859.3 5113.7 5235.8 5163.5
4927.6 4618.3 4322.8 4050 3789.7 3542.2 3305.9 3086.6 2897.8 2749.7
2636.8 2557.4 2513.8 2464.2 2390 2283 2153.1 2004.7 1849.4 1656.5
1433.1 1213.7 971.6 676.1 395.5 195.7 0
5089.3 4805.4 4579.4 4441.3 4421.4 4548.6 4800.5 5066.3 5213.9 5176.8
4972.9 4668.7 4363.8 4095.5 3844.3 3609.8 3383.6 3170.6 2984.9 2835.7
2713.8 2629 2576.7 2526.3 2453.1 2350.3 2217.6 2065.8 1902.2 1704.1
1476.2 1250.9 1002.8 665.2 365.2 172.6 0
5089.3 4775.9 4531.8 4383.3 4356 4481 4741.7 5019 5191.9 5189.9
5018 4719.3 4404.8 4141.2 3899 3677.4 3461.6 3254.6 3072 2921.6
2790.7 2700.9 2639.4 2588.6 2516.3 2417.7 2282 2126.7 1954.9 1751.8
1519.4 1288 1034.1 654.2 334.9 149.4 0
5089.3 4753 4495.3 4339.8 4304.1 4414.6 4647.2 4893.8 5048.7 5053.2
4906 4639.4 4344.1 4085.3 3859.2 3659 3466.1 3277 3104.2 2958.7
2838.4 2757.3 2699.1 2649 2576.9 2473.2 2330.8 2168.9 1993 1789.1
1553.4 1323.7 1061.2 712 389 172.1 0
5089.3 4730 4458.5 4296.4 4251.9 4348.2 4552.7 4768.7 4905.8 4916.5
4794 4559.7 4283.2 4029.3 3819.5 3640.6 3470.4 3299.5 3136.4 2995.8
2886 2813.8 2759.1 2709.1 2637.4 2528.7 2379.6 2211.1 2031 1826.4
1587.3 1359.2 1088.2 769.8 443.3 194.9 0
5089.3 4711.4 4433 4266 4217.9 4304.3 4485.9 4670.2 4785.1 4792.3
4683.5 4474 4221.8 3980.3 3774.2 3599.1 3435 3269.6 3109.5 2977
2884.9 2823.9 2773.2 2723.4 2653.1 2543.7 2395.1 2226.1 2045.5 1843.6
1605.3 1376 1110.4 807.7 490.2 213.8 0
5089.3 4692.9 4407.4 4235.5 4183.6 4260.3 4419.1 4571.8 4664.6 4667.9
4573.4 4388.2 4160.1 3931.2 3729.1 3557.3 3399.7 3239.9 3082.7 2958.3
2884.1 2834.1 2787.2 2737.6 2668.7 2558.7 2410.3 2241 2059.9 1860.8
1623.3 1392.8 1132.7 845.6 537.1 232.8 0
5089.3 4678.4 4389.2 4214.6 4163.8 4238.2 4388.4 4526.5 4606.6 4606.8
4520.2 4352.7 4142 3919.3 3711 3524.3 3351.6 3180.3 3014.5 2897.8
2835.7 2794.6 2752.8 2702.9 2634.7 2528.1 2380.8 2213.8 2037.9 1842.4
1614.3 1380.3 1127.2 843.3 533.1 228.1 0
5089.3 4664 4371 4193.9 4144.1 4216.4 4358 4481 4548.4 4545.4
4467.3 4316.9 4123.6 3907.4 3693 3491.4 3304 3120.8 2946.6 2837.2
2787.2 2755.2 2718.5 2668.1 2600.9 2497.4 2351.3 2186.9 2015.8 1824
1605.3 1367.4 1122 840.7 529.2 223 0
5089.3 4650.7 4357.2 4181.4 4133.6 4207.4 4346.2 4466.2 4529.8 4524.9
4448 4308.2 4123.6 3909 3689.1 3474.1 3271.5 3073.7 2891.3 2786
2740 2712.8 2681.4 2631.4 2563 2457.6 2312.7 2151 1981.4 1791.2
1577.8 1339.7 1084.7 809.3 504.6 210.5 0
5089.3 4637.2 4343.3 4169.1 4123 4198.4 4334.5 4451.1 4511.3 4504.4
4428.9 4299.4 4123.6 3910.7 3685.2 3456.7 3239.5 3026.6 2836 2735.1
2692.7 2670.6 2644.3 2594.5 2525.1 2417.7 2274.2 2115 1947.1 1758.6
1550.2 1312 1047.2 777.7 480 197.6 0
5089.3 4620.6 4329.6 4159.7 4118.7 4196.8 4333.5 4448.8 4505.4 4495.6
4417.5 4296.4 4126.5 3913.7 3683.2 3446.9 3220.4 2995.8 2800.5 2700.9
2659.9 2640.4 2616.9 2566.1 2495.8 2382.6 2243.9 2087.7 1915.8 1728.3
1521.3 1288.9 1003.8 749.9 455 185.5 0
5089.3 4637.2 4343.3 4169.1 4123 4198.4 4334.5 4451.1 4511.3 4504.4
4428.9 4299.4 4123.6 3910.7 3685.2 3456.7 3239.5 3026.6 2836 2735.1
2692.7 2670.6 2644.3 2594.5 2525.1 2417.7 2274.2 2115 1947.1 1758.6
1550.2 1312 1047.2 777.7 480 197.6 0
5089.3 4650.7 4357.2 4181.4 4133.6 4207.4 4346.2 4466.2 4529.8 4524.9
4448 4308.2 4123.6 3909 3689.1 3474.1 3271.5 3073.7 2891.3 2786
2740 2712.8 2681.4 2631.4 2563 2457.6 2312.7 2151 1981.4 1791.2
1577.8 1339.7 1084.7 809.3 504.6 210.5 0
5089.3 4664 4371 4193.9 4144.1 4216.4 4358 4481 4548.4 4545.4
4467.3 4316.9 4123.6 3907.4 3693 3491.4 3304 3120.8 2946.6 2837.2
2787.2 2755.2 2718.5 2668.1 2600.9 2497.4 2351.3 2186.9 2015.8 1824
1605.3 1367.4 1122 840.7 529.2 223 0
5089.3 4678.4 4389.2 4214.6 4163.8 4238.2 4388.4 4526.5 4606.6 4606.8
4520.2 4352.7 4142 3919.3 3711 3524.3 3351.6 3180.3 3014.5 2897.8
2835.7 2794.6 2752.8 2702.9 2634.7 2528.1 2380.8 2213.8 2037.9 1842.4
1614.3 1380.3 1127.2 843.3 533.1 228.1 0
5089.3 4692.9 4407.4 4235.5 4183.6 4260.3 4419.1 4571.8 4664.6 4667.9
4573.4 4388.2 4160.1 3931.2 3729.1 3557.3 3399.7 3239.9 3082.7 2958.3
2884.1 2834.1 2787.2 2737.6 2668.7 2558.7 2410.3 2241 2059.9 1860.8
1623.3 1392.8 1132.7 845.6 537.1 232.8 0
5089.3 4711.4 4433 4266 4217.9 4304.3 4485.9 4670.2 4785.1 4792.3
4683.5 4474 4221.8 3980.3 3774.2 3599.1 3435 3269.6 3109.5 2977
2884.9 2823.9 2773.2 2723.4 2653.1 2543.7 2395.1 2226.1 2045.5 1843.6
1605.3 1376 1110.4 807.7 490.2 213.8 0
5089.3 4730 4458.5 4296.4 4251.9 4348.2 4552.7 4768.7 4905.8 4916.5
4794 4559.7 4283.2 4029.3 3819.5 3640.6 3470.4 3299.5 3136.4 2995.8
2886 2813.8 2759.1 2709.1 2637.4 2528.7 2379.6 2211.1 2031 1826.4
1587.3 1359.2 1088.2 769.8 443.3 194.9 0
5089.3 4753 4495.3 4339.8 4304.1 4414.6 4647.2 4893.8 5048.7 5053.2
4906 4639.4 4344.1 4085.3 3859.2 3659 3466.1 3277 3104.2 2958.7
2838.4 2757.3 2699.1 2649 2576.9 2473.2 2330.8 2168.9 1993 1789.1
1553.4 1323.7 1061.2 712 389 172.1 0
5089.3 4775.9 4531.8 4383.3 4356 4481 4741.7 5019 5191.9 5189.9
5018 4719.3 4404.8 4141.2 3899 3677.4 3461.6 3254.6 3072 2921.6
2790.7 2700.9 2639.4 2588.6 2516.3 2417.7 2282 2126.7 1954.9 1751.8
1519.4 1288 1034.1 654.2 334.9 149.4 0
5089.3 4805.4 4579.4 4441.3 4421.4 4548.6 4800.5 5066.3 5213.9 5176.8
4972.9 4668.7 4363.8 4095.5 3844.3 3609.8 3383.6 3170.6 2984.9 2835.7
2713.8 2629 2576.7 2526.3 2453.1 2350.3 2217.6 2065.8 1902.2 1704.1
1476.2 1250.9 1002.8 665.2 365.2 172.6 0
5089.3 4835.1 4626.9 4499.5 4486.9 4616.3 4859.3 5113.7 5235.8 5163.5
4927.6 4618.3 4322.8 4050 3789.7 3542.2 3305.9 3086.6 2897.8 2749.7
2636.8 2557.4 2513.8 2464.2 2390 2283 2153.1 2004.7 1849.4 1656.5
1433.1 1213.7 971.6 676.1 395.5 195.7 0
5089.3 4864.5 4679.2 4565.6 4557.9 4671.8 4873.7 5068.6 5141.1 5040.3
4806.4 4521 4242 3972.5 3712.9 3465.7 3232.1 3016.5 2831.4 2684.9
2575.7 2501.3 2453.3 2393.1 2308.4 2187.7 2051 1910.4 1766.6 1591.4
1384.6 1174.5 939 678.8 409.7 196.3 0
5089.3 4894 4731.6 4631.4 4628.8 4727.6 4888.2 5023.3 5046.4 4917.1
4685.1 4423.8 4161.3 3895.1 3636.4 3389.3 3158.3 2946.6 2765 2619.9
2514.4 2445.1 2392.7 2322 2226.7 2092.6 1949 1816.2 1683.8 1526.2
1336.2 1135 906.2 681.6 423.8 196.9 0
5089.3 4927.6 4790.7 4709.5 4706.9 4779.2 4881.1 4938.2 4898.3 4748
4533.1 4299.2 4057.8 3812.3 3573.5 3344.2 3125.7 2919.8 2742.3 2599
2481.4 2395.9 2322.8 2246.6 2160.7 2050.6 1933 1821.3 1701.4 1551.8
1361 1160 927.3 696.4 440.4 200 0
5089.3 4961.4 4850.1 4787.6 4785.1 4831.2 4874.1 4853 4750.5 4579.2
4381.4 4174.4 3954.3 3729.7 3510.4 3298.9 3093 2893.3 2720 2577.9
2448.6 2346.4 2252.7 2171.3 2094.5 2008.6 1916.8 1826.4 1719 1577.6
1385.6 1185 948.1 711.3 457 203.1 0
5089.3 4998.7 4921 4881.5 4884.3 4912 4912.8 4839 4684.1 4481
4268.1 4065 3867.2 3678.3 3496.1 3314.5 3128.4 2940.1 2765.5 2616.1
2482.4 2379.8 2305.6 2248.6 2194.9 2133.8 2050.2 1937.3 1797.9 1631.7
1427.4 1218.4 976.3 724.9 471.6 209 0
5089.3 5036.2 4991.7 4975.7 4983.5 4993.2 4951.6 4824.7 4617.7 4382.8
4154.9 3955.7 3780.5 3627 3482.1 3330.1 3163.7 2987 2811.2 2654.4
2516.3 2413.4 2358.7 2325.9 2295.1 2259.1 2183.4 2048.2 1876.8 1685.8
1469 1251.8 1004.2 738.6 486.3 214.8 0
5089.3 5082.5 5072.7 5080.5 5096.2 5098.1 5035.6 4876.5 4631.4 4356
4082.6 3867.8 3711.5 3596.3 3494.8 3376.6 3235 3076.8 2898.1 2729.2
2603.3 2534.9 2541.7 2548.6 2527.1 2474.4 2347.4 2140.4 1907 1685.4
1476.4 1255.7 1004.8 730.4 475.5 201.2 0
5089.3 5124.1 5154.8 5192.4 5234.2 5243.2 5196.4 5065.5 4851.5 4606.6
4339.4 4101.5 3907.8 3754.5 3626.6 3491.8 3339.5 3173.1 2995.8 2855.2
2768.9 2725.3 2718.9 2704.8 2630.2 2487.1 2345.9 2144.7 1907 1666.2
1388.1 1110.2 831 582 365.2 155.3 0
5089.3 5167.1 5241.7 5313.7 5378 5405.5 5384.2 5291.5 5131.5 4943.8
4734.3 4542.7 4382.6 4244.5 4108.8 3949 3758.4 3548.1 3324.7 3147.9
3030.6 2953.2 2897.2 2830.8 2729.2 2552.7 2376.9 2127.5 1826.8 1552.4
1260.4 986.2 726.1 504.6 308.6 132 0
5089.3 5210 5328.6 5435 5521.3 5567.8 5572.1 5517.4 5411.6 5281.1
5129.4 4983.9 4857.3 4734.3 4590.9 4406.2 4177.3 3923 3653.5 3440.7
3292.2 3181.3 3075.5 2956.7 2828.2 2618.5 2408 2110.1 1746.3 1438.3
1132.7 862.2 621 427.3 251.9 109 0
5089.3 5254.9 5421.5 5572.7 5688.7 5765 5799.2 5781.1 5731.1 5669.7
5609.2 5568.8 5549.8 5526.4 5482.3 5406.7 5302.6 5195.2 5095.4 5013
4923.1 4771.4 4519.9 4165.2 3704.7 3153.6 2657.7 2181.2 1726.2 1377
1077.2 824.3 605.4 424.2 253.5 110.3 0
5089.3 5299.9 5514.7 5710.4 5855.9 5962.3 6026.3 6044.7 6050.6 6058.4
6089.2 6153.7 6241.9 6318.1 6374 6407.2 6428.1 6467.7 6537.4 6585.3
6554 6361.7 5964.2 5373.5 4581.2 3688.7 2907.5 2252.1 1705.9 1315.9
1021.8 786.6 589.8 421.4 254.9 111.7 0
5089.3 5344.4 5607.1 5851.8 6042.6 6174 6256 6295.3 6325.9 6367.3
6442.3 6559.5 6711.2 6869.6 7050.1 7252.2 7508.8 7844.5 8286.3 8756.9
9193.6 9477.2 9414.7 8974.9 8156.4 7049.7 5920.5 4814.4 3790.6 2898
2103.3 1425.2 918.3 564.8 301.9 125.2 0
5089.3 5389.1 5699.6 5993.1 6229.5 6385.7 6485.7 6545.8 6601.3 6676.1
6795.2 6965.1 7180.5 7421.1 7726.2 8097.2 8589.4 9221.3 10035.1 10928.6
11833.2 12592.5 12864.9 12576.5 11731.6 10410.7 8933.7 7376.6 5875.4 4480
3184.8 2063.9 1246.9 708.5 349.2 138.7 0
5089.3 5431.1 5792.4 6146.1 6423 6598.2 6707.3 6770.6 6835.1 6914.9
7029 7188.3 7395.9 7634.4 7930.6 8357.8 8969 9769.3 10774.3 11969.1
13401.8 14906.7 16240.9 17186.6 17422.9 16427.8 15020 13344.6 11516.4 9534.6
7262.7 5083.3 3275.1 1895.5 852.6 279.3 0
5089.3 5473.1 5885.1 6299.2 6616.5 6810.8 6929 6995.4 7068.6 7153.6
7262.9 7411.4 7611.5 7847.8 8134.9 8618.3 9348.7 10317.3 11513.5 13009.4
14970.2 17220.9 19617.2 21796.6 23113.9 22445 21106.3 19312.5 17157.5 14589.4
11340.7 8102.7 5303.2 3082.7 1356.3 419.9 0
5089.3 5493.8 5957.6 6417.1 6756 6962 7059.4 7083.5 7099.3 7113.3
7136 7184.4 7273.1 7384.4 7567.8 7951.2 8623.2 9597.5 10866.9 12380.4
14193.1 16280 18687.6 21290.4 23900.1 24593.4 23122.7 21230.3 19243.4 16983.1
13818.1 10415.4 7248.9 4412.8 2062.3 657.2 0
5089.3 5514.7 6030.3 6534.9 6895.4 7113 7189.7 7171.5 7130.1 7073.1
7009.1 6957.3 6934.8 6921.2 7000.9 7284 7897.6 8877.6 10220.1 11751.2
13416.2 15339.3 17758 20784 24686.6 26741.8 25139.1 23148.1 21329.5 19377
16295.6 12728.2 9194.4 5743.2 2768.3 894.4 0
5089.3 5544.2 6102.1 6640.9 7019.8 7225.4 7260.2 7172.9 7037.4 6880.9
6717.3 6570.8 6459.1 6383 6440 6774.3 7518.6 8659.3 10123.8 11731.6
13419.5 15244.2 17387.1 20040.2 23762.8 26637.7 25538.1 23335.2 21413.1 19437.1
16518.1 13046.5 9590 6185.1 3144.2 1104.2 0
5089.3 5573.7 6174.2 6747 7144.2 7337.5 7330.9 7174.1 6944.6 6688.8
6425.5 6184.5 5983.4 5844.7 5879.3 6264.6 7139.5 8440.9 10027.3 11712.1
13422.9 15148.9 17016.3 19296.5 22839.1 26533.5 25936.8 23522 21496.9 19497.1
16740.5 13364.9 9985.7 6627.3 3520.2 1313.9 0
5089.3 5591.2 6213.2 6810.8 7219.6 7392.2 7332.9 7095 6770 6432
6113.6 5838.9 5623.3 5506.3 5644.2 6249.4 7407.1 9024.5 10962.2 13060.8
15161 17225 19327 21629.7 25047.1 28556.1 28507.3 26200.3 23891.9 21370.9
18198.4 14473.2 10822.7 7203.4 3993.5 1550.6 0
5089.3 5608.8 6252.3 6874.7 7294.6 7446.9 7334.8 7015.9 6595.4 6175.2
5801.8 5493.2 5263.1 5167.8 5409.2 6234.1 7674.6 9608 11897.2 14409.1
16899.1 19301.2 21637.5 23962.8 27255.1 30579 31077.9 28878.3 26286.8 23244.7
19656.2 15581.4 11659.4 7779.5 4466.7 1787.3 0
5089.3 5617.6 6275.9 6909.3 7328.2 7465.3 7315.3 6943.4 6468.3 6016.2
5634.6 5328.8 5110.6 5048.1 5381.3 6361.9 7985.1 10172.8 12825.3 15767.7
18692.5 21520.1 24282.7 26959 30462.9 33631 34037.4 31850.5 28844.6 25160.4
21004.7 16537.8 12161.7 7989 4585.7 1797.5 0
5089.3 5626.4 6299.8 6943.6 7361.6 7483.6 7295.7 6870.8 6341.2 5857.2
5467.8 5164.5 4958.1 4928.2 5353.4 6489.6 8295.6 10737.6 13753.5 17126.2
20485.8 23738.8 26928 29955 33670.8 36682.8 36996.7 34822.7 31402.1 27075.8
22353.2 17494.3 12663.8 8198.4 4704.6 1807.4 0
5089.3 5622.5 6317.7 6960.2 7374.3 7485.6 7272.7 6819.6 6263 5770.9
5386.2 5087.4 4886.2 4876.5 5349.1 6556 8450.3 11069.2 14316.9 17924
21570.1 25038.5 28473.7 31871.8 35742.5 38597.7 38627 36099.9 32112 27147.7
21991.9 16873.3 11664.8 7413.3 4075.8 1517.4 0
5089.3 5626.4 6299.8 6943.6 7361.6 7483.6 7295.7 6870.8 6341.2 5857.2
5467.8 5164.5 4958.1 4928.2 5353.4 6489.6 8295.6 10737.6 13753.5 17126.2
20485.8 23738.8 26928 29955 33670.8 36682.8 36996.7 34822.7 31402.1 27075.8
22353.2 17494.3 12663.8 8198.4 4704.6 1807.4 0
5089.3 5617.6 6275.9 6909.3 7328.2 7465.3 7315.3 6943.4 6468.3 6016.2
5634.6 5328.8 5110.6 5048.1 5381.3 6361.9 7985.1 10172.8 12825.3 15767.7
18692.5 21520.1 24282.7 26959 30462.9 33631 34037.4 31850.5 28844.6 25160.4
21004.7 16537.8 12161.7 7989 4585.7 1797.5 0
5089.3 5608.8 6252.3 6874.7 7294.6 7446.9 7334.8 7015.9 6595.4 6175.2
5801.8 5493.2 5263.1 5167.8 5409.2 6234.1 7674.6 9608 11897.2 14409.1
16899.1 19301.2 21637.5 23962.8 27255.1 30579 31077.9 28878.3 26286.8 23244.7
19656.2 15581.4 11659.4 7779.5 4466.7 1787.3 0
5089.3 5591.2 6213.2 6810.8 7219.6 7392.2 7332.9 7095 6770 6432
6113.6 5838.9 5623.3 5506.3 5644.2 6249.4 7407.1 9024.5 10962.2 13060.8
15161 17225 19327 21629.7 25047.1 28556.1 28507.3 26200.3 23891.9 21370.9
18198.4 14473.2 10822.7 7203.4 3993.5 1550.6 0
5089.3 5573.7 6174.2 6747 7144.2 7337.5 7330.9 7174.1 6944.6 6688.8
6425.5 6184.5 5983.4 5844.7 5879.3 6264.6 7139.5 8440.9 10027.3 11712.1
13422.9 15148.9 17016.3 19296.5 22839.1 26533.5 25936.8 23522 21496.9 19497.1
16740.5 13364.9 9985.7 6627.3 3520.2 1313.9 0
5089.3 5544.2 6102.1 6640.9 7019.8 7225.4 7260.2 7172.9 7037.4 6880.9
6717.3 6570.8 6459.1 6383 6440 6774.3 7518.6 8659.3 10123.8 11731.6
13419.5 15244.2 17387.1 20040.2 23762.8 26637.7 25538.1 23335.2 21413.1 19437.1
16518.1 13046.5 9590 6185.1 3144.2 1104.2 0
5089.3 5514.7 6030.3 6534.9 6895.4 7113 7189.7 7171.5 7130.1 7073.1
7009.1 6957.3 6934.8 6921.2 7000.9 7284 7897.6 8877.6 10220.1 11751.2
13416.2 15339.3 17758 20784 24686.6 26741.8 25139.1 23148.1 21329.5 19377
16295.6 12728.2 9194.4 5743.2 2768.3 894.4 0
5089.3 5493.8 5957.6 6417.1 6756 6962 7059.4 7083.5 7099.3 7113.3
7136 7184.4 7273.1 7384.4 7567.8 7951.2 8623.2 9597.5 10866.9 12380.4
14193.1 16280 18687.6 21290.4 23900.1 24593.4 23122.7 21230.3 19243.4 16983.1
13818.1 10415.4 7248.9 4412.8 2062.3 657.2 0
5089.3 5473.1 5885.1 6299.2 6616.5 6810.8 6929 6995.4 7068.6 7153.6
7262.9 7411.4 7611.5 7847.8 8134.9 8618.3 9348.7 10317.3 11513.5 13009.4
14970.2 17220.9 19617.2 21796.6 23113.9 22445 21106.3 19312.5 17157.5 14589.4
11340.7 8102.7 5303.2 3082.7 1356.3 419.9 0
